Loading...

GreenMAX® Remote Low Voltage Input Cabinet for Relay Panel, 8 inputs, NEMA 1 enclosure, LumaCAN 3

RLV08-308

GreenMAX Remote Low Voltage input cabinet, LumaCAN 3. Standalone cabinet includes a 70W 24VDC power supply with 8 Low Voltage inputs. Cabinet is rated NEMA1. 100-277VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant

The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.

Do you have a question about a relay panel or lighting control system?

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477666937

  • Electrical Specifications

    Voltage : 100/277 VAC

    Voltage Type : Line Voltage

  • Mechanical Specifications

    Ambient Temperature Range : 32°F - 122°F (0°C - 50°C)

    Mounting Type : Flush or Surface Mount

    Relative Humidity : < 90% non-condensing

  • Product Features

    Circuits/Channels : 1

    Listing : ASHRAE 90.1 Compliant

    Product Line : GreenMAX

    Product Type : Remote Inputs with Power Supply

Features & Benefits

  • Remote low voltage input cabinets can be installed closer to the devices they serve (such as occupancy sensors, LV switches and photocells) to reduce wiring and labor and provide additional power; this also makes commissioning and troubleshooting easier
  • 8 Additional Low Voltage input points
  • Power Supply Input: 70W (max), 100-277VAC single phase input, 24VDC output
  • Utilizes Cat6 network cable to interconnect with the system and communicates via LumaCan

Related Videos

GreenMAX

GreenMAX Modular Design

GreenMAX HDU Basic Navigation

Complete Your Lighting Control System Today!

Imagine your customers and clients walking into a room that lights up in response to their presence, and dims down as they leave, saving energy and creating an effortless, modern experience.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications