RENU® 20 Amp Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Navajo Sand
RKG20-NS
Leviton Renu Color Change Kit RKG20-NS for Renu 20A Tamper-Resistant GFCI Outlets, in Navajo Sand
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKG20 makes it a snap to change the color of Renu 20A tamper-resistant GFCIs, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Navajo Sand
Product Information
Updated
Product Features
Amperage : 20 A
Brand : Renu
Color : Navajo Sand
Device Type : GFCI Color Change Kit
Product Family : Renu
Use With : REG20
Warranty : 5 Year Limited
- Color Change Kit RKG20 for Renu 20A tamper-resistant GFCI outlet REG20 (wallplate sold separately)
- Update any 20A tamper-resistant GFCI outlet in a snap
- Tamper-resistant GFCI outlet faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series - Add Color to Your Home with Leviton Renu®
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors