Loading...

RENU® 15 Amp Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Pebble Grey

RKG15-PG

Leviton Renu Color Change Kit RKG15-PG for Renu 15A Tamper-Resistant GFCI Outlets - Pebble Grey Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKG15 makes it a snap to change the color of Renu 15A tamper-resistant GFCI outlets, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
UPC Code: 078477529744
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Amperage : 15 A

    Brand : Renu

    Color : Pebble Grey

    Device Type : GFCI Color Change Kit

    Product Family : Renu

    Use With : REG15

    Warranty : 5 Year Limited

  • Color Change Kit RKG15 for Renu 15A tamper-resistant GFCI outlet REG15 (wallplate sold separately)
  • Update any 15A tamper-resistant GFCI outlet in a snap
  • Tamper-resistant GFCI outlet faces easily snap off to change color
  • Available in 20 designer colors
  • Turns the electrical device into a decorative, easily updated accessory

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series - Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications