Loading...

RENU® 20 Amp USB Charger/Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Red Delicious

RKAA2-RE

Leviton Renu Color Change Kit RKAA2 for Renu 20A USB Charger/Tamper-Resistant Receptacle/Outlet - Red Delicious Renu in a snap! Renu is the smart line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKAA2 makes it a snap to change the color of Renu 20A USB Charger/Tamper-Resistant Receptacle/Outlet, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
UPC Code: 078477804995
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Amperage : 20 A

    Brand : Renu

    Color : Red Delicious

    Device Type : Outlet Color Change Kits

    Product Family : Renu

    Use With : RUAA2

    Warranty : 5 Year Limited

Related Videos

Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications