Loading...

RENU® 15 Amp USB Charger/Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Wood Smoke

RKAA1-WS

Leviton Renu Color Change Kit RKAA1 for Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet - Wood Smoke Renu in a snap! Renu is the smart line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKAA1 makes it a snap to change the color of Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
UPC Code: 078477804162
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Amperage : 15 A

    Brand : Renu

    Color : Wood Smoke

    Device Type : Outlet Color Change Kits

    Product Family : Renu

    Use With : RUAA1

    Warranty : 5 Year Limited

  • Color Change Kit for Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet RUAA1 (wallplate sold separately)
  • Update the color of Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet RUAA1 Outlet by removing face and snapping on new color
  • Available in 20 designer colors
  • Turns the electrical device into a decorative, easily updated accessory

Related Videos

Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications