Loading...

RENU® 20 Amp Tamper-Resistant GFCI Outlet/Receptacle, Rich Navy

RGF20-RN

20 Amp, 125 Volt, NEMA 5-20R, Side Wired & Back Wired Renu Tamper-Resistant Self-Test SmartlockPro GFCI Receptacle/Outlet - Rich Navy

  • SAFE - Patented lockout feature for added safety prevents RESET if GFCI is not operating properly. Two Tamper-Resistant receptacles for improved safety, TR symbol located on strap
  • CONVENIENT - Features a shallow design that easily installs in any wallbox, back and side wiring options allow for quick installation
  • FLEXIBLE – Once installed, Renu outlets can be updated to a new color by ordering an RKG20 color change kit
  • EASY - Matte finish available in 20 popular colors that works with Leviton Renu wallplate REWP1/REWP2/REWP3/REWP4
UPC Code: 078477798362
Country of Origin : China
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Electrical Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double Wipe .031 Thick

    Notes : Wallplate Sold Separately

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Environmental Specifications

    Flammability : Rated HB or better UL94

    Operating Temperature : -35C to +66C

  • Material Specifications

    Amperage : 20 A

    Body Material : Polycarbonate

    Brand : Renu

    Clamps : Brass

    Color : Rich Navy

    Color Change Kit : RKG20

    Face Material : Thermoplastic

    Feature : Renu Self-Test GFCI

    Grade : Residential/Commercial Specification Grade

    Grounding : Self-Grounding Clip and Green Ground Screw

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double Wipe .031 Thick

    NEMA : 5-20R

    Notes : Wallplate Sold Separately

    Pole : 2

    Standards and Certifications : cULus

    Strap Material : Galvanized Steel

    Tamper Resistant : Yes

    Terminal Screws : Plated Steel

    Termination : Back & Side

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Standard

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    NEMA : WD-6

    NOM : Yes

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    Amperage : 20 A

    At Rated Voltage : 1 HP

    Brand : Renu

    Color : Rich Navy

    Color Change Kit : RKG20

    Feature : Renu Self-Test GFCI

    Grade : Residential/Commercial Specification Grade

    Grounding : Self-Grounding Clip and Green Ground Screw

    NEMA : 5-20R

    Pole : 2

    Standards and Certifications : cULus

    Strap Material : Galvanized Steel

    Tamper Resistant : Yes

    Termination : Back & Side

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Standard

    Voltage : 125 VAC

    Wallplate : Not Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    NEMA : WD-6

    NOM : Yes

    Short Circuit Current Rating : 10KA

    UL 498 : Yes

  • 20A-125V
  • Tamper-resistant to meet the child safety requirements of the National Electrical Code®
  • Designed to meet the latest UL standard for auto-monitoring (self-test); periodically conducts an automatic internal test to confirm that it can respond to a ground fault
  • Patented lockout feature for added safety prevents RESET if GFCI is not operating properly
  • Built-in shutters help prevent access by most foreign objects
  • Available in 20 popular colors to match any décor
  • Once installed, Renu outlets can be updated to a new color by ordering an RKG20 color change kit
  • Outlet face easily snaps OFF and ON to change color
  • To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
  • Turns the electrical device into a decorative, easily updated accessory
  • Shallow size is easy to install in any wallbox
  • Self-grounded when installed in a properly grounded metal wallbox
  • Back and side wired for fast, easy installation
  • Terminals designed to withstand high torque and resist wire pullout
  • 15A tamper-resistant outlet is also available
  • Use only with Renu wallplates

Related Videos

Learn about Renu from Leviton
Renu from Leviton is the Smart Way to Update a Room
Leviton Presents: How to Install a Renu® Wall Outlet
Leviton Presents: How to Change a Renu® Wall Outlet Color
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Answer Series: What To Do When Your GFCI Outlet Trips
The Easy to Install GFCI

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications