RENU® 20 Amp Tamper-Resistant Outlet/Receptacle, White on White
RER20-WW
Renu Tamper-Resistant Duplex Receptacle/Outlet, 20 Amp, 125 Volt, NEMA 5-20R, Side Wired & Back Wired - White on White
- SAFE – Two Tamper-Resistant receptacles for improved safety, TR symbol located on strap
 - CONVENIENT – Features a shallow design that easily installs in any wallbox, back and side wiring options allow for quick installation
 - FLEXIBLE – Once installed, Renu outlets can be updated to a new color by ordering an RKR20 color change kit
 - EASY – Matte finish available in 20 popular colors that works with Leviton Renu wallplate REWP1/REWP2/REWP3/REWP4
 
Color: White on White
UPC Code: 078477527979
                            Country of Origin : China
                            
                            
                          Product Information
Product Features
Amperage : 20 A
Color : White on White
Color Change Kit : RKR20
Device Type : Duplex Outlet
Grounding : Self-Grounding Clip and Green Ground Screw
NEMA : 5-20R
Product Family : Renu
Ratings : 20A-125V
Standards and Certifications : cULus
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Warranty : 5-Year Limited
- 20A-125V
 - Tamper-resistant to meet the child safety requirements of the National Electrical Code®
 - Built-in shutters help prevent access by most foreign objects
 - Available in 20 popular colors to match any décor
 - Once installed, Renu outlets can be updated to a new color by ordering an RKR20 color change kit
 - Outlet face easily snaps OFF and ON to change color
 - To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
 - Turns the electrical device into a decorative, easily updated accessory
 - Shallow size is easy to install in any wallbox
 - Self-grounded when installed in a properly grounded metal wallbox
 - Back and side wired for fast, easy installation
 - Terminals designed to withstand high torque and resist wire pullout
 - 15A tamper-resistant outlet is also available
 - Use only with Renu wallplates
 
- USD662885
 - US8242362
 
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents How to Install a Tamper Resistant Receptacle
Renu from Leviton is the Smart Way to Update a Room
Learn about Renu® from Leviton
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors