RENU® QUICKPORT™ 2-Port Insert with Blank RE640-WW, White on White
RE640-WW
RENU® in a snap! RENU® is the smart new line of decorative electrical products from Leviton. Install RENU® and get a fresh stylish look. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. RENU® RE640 two-port inserts with blank adaptor can accept any QuickPort audio/video, phone or data connector. RENU® inserts come in White on White, Navajo Sand or Onyx Black and fit RENU® wallplates.
Color: White on White
UPC Code: 07847753248
                            Country of Origin : Mexico
                            
                            
                          Product Information
                                Updated
                            
                        Product Features
Color : White on White
Device Type : Datacom
Material : Polycarbonate
Port : 2
Product Family : Renu
Standards and Certifications : cULus
Warranty : 5-Year Limited
- Two-port inserts with snap-in modules for Renu installations accept all QuickPort connectors and provide one blank adapter
 - Inserts can be customized in a snap with any Leviton QuickPort audio/video, phone or data connector in standard QuickPort colors
 - Quick and easy to install
 - Available in Renu White on White, Navajo Sand or Onyx Black only
 - Use only with Renu wallplates
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors