RENU® QUICKPORT™ 2-Port Insert with Phone/TV Connectors RE640-2OB, Onyx Black
RE640-2OB
RENU® in a snap! RENU® is the smart new line of decorative electrical products from Leviton. Install RENU® and get a fresh stylish look. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. RENU® RE640-2 2-port inserts with snap-in modules provide phone/TV connections and fit into any RENU® wallplate. They can be customized with any Leviton QuickPort multimedia module in QuickPort colors. The RENU® inserts come in White on White, Navajo Sand or Onyx Black.
Color: Onyx Black
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847753252
Product Features
Color : Onyx Black
Device Type : Datacom
Material : Polycarbonate
Port : 2
Product Family : Renu
Standards and Certifications : cULus
Warranty : 5-Year Limited
Features & Benefits
- Two-port inserts with snap-in modules provide phone/TV connections for Renu installations
- Inserts can be customized in a snap with any Leviton QuickPort multimedia module in standard QuickPort colors
- Quick and easy to install
- Available in Renu White on White, Navajo Sand or Onyx Black only
- Use only with Renu wallplates