Poke-Through Furniture Feed Cover, (2) Screw Caps, Nickel
PT5FF-N
Furniture Feed Cover For Use With Leviton 5” Poke Through Floor Box (PT500) Only; Includes 2 Screw Caps – 1 Large Cap For Accommodating Data (1.5" Diameter Cap), And 1 Cap For Accommodating Power (0.75" Diameter Cap); Also Includes Pre-Assembled Gasket And Mounting Screws, Nickel
Only three cover assembly screws allow for easy installations and removals
Accommodates power and data furniture feeds
ADA-Compliant
Available in nickel, brass, black or gray powder coat
*Poke-Through covers are sold separately from the PT500 system
*Poke-Through covers come with low voltage divider
Color: Nickel
Product Information
Environmental Specifications
Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors
Operating Temperature : -40°C to 70°C
Material Specifications
Cover Material : Aluminum
Mechanical Specifications
Dimensions : 8.38” Diameter X 0.36" High
Product Features
Color : Nickel
Device Type : Furniture Feed Cover
Gasket : Pre-installed on Cover, O-rings included with screw caps
Openings : Ø .75”, Ø 1.50” NPS
Type : Poke-Through
Standards & Certifications
Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1
Certification/Listing : cULus
UL File No. : E92327, R40253
Warranty
Warranty : 2-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors