Loading...

1-Gang Blank Wallplate, Sectional, Thermoplastic Nylon, Ivory

PSE14-I

1-Gang No Device Blank Wallplate, Sectional, Thermoplastic Nylon, Strap Mount, End Panel - Ivory
UPC Code: 078477839317
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Ivory

    Device : No

    Gang : 1

    Material : Nylon

    Mount : Strap

    Orientation : End Panel

    Size : Sectional

    Standards and Certifications : UL/CSA

    Type : Blank

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications