Loading...

Occupancy Sensor, Low Voltage, PIR, Wall Mount, Aisle, High Bay, Up to 55' Coverage, Isolated Relay, True White

OSWHB-RIW

Low Voltage Occupancy Sensor lighting control, Wall Mount, PIR, 1A 30VDC Isolated Relay, 24VAC/VDC, High Bay, USMCA, Title 24 Compliant, True White

Specifically designed for long, relatively narrow spaces such as warehouse aisles and corridors, the OSWHB-RIW Occupancy Sensor provides high sensitivity and long range detection. Additionally, the sensor is designed with an isolated relay contact, enabling the sensor to interface with other systems (example: BAS, HVAC or any dry-contact capable device or system).

Do you have a question about an occupancy sensor or vacancy sensor?

Color: True White

UPC Code: 078477553725
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Line Voltage : No

    Voltage : 24 VDC

  • Mechanical Specifications

    Coverage (Sq.Ft.) : 55FT x 7FT @ 30FT Height

    Relay Type : Isolated Relay

  • Product Features

    Color : True White

    Coverage (Sq.Ft.) : 55FT x 7FT @ 30FT Height

    Made in USA : No

    Product Line : OSWHB

    Sensor Type : Wall Mount

    Technology : Passive Infrared

    True White : Yes

  • Standards and Certifications

    Color : True White

    USMCA Compliant : Yes

  • Combines PIR Technology with a microprocessor based digital architecture. By eliminating false triggering, the sensor provides a trouble-free "install and forget" solution for lighting control
  • Self-adjusting settings continuously analyze and adjust infrared sensitivity, timer operation, and long term performance
  • Adjustable swivel neck rotates 80 degrees vertically and 60 degrees horizontally. Can be used for ceiling or wall mounting
  • Ambient light override prevents lights from turning on when there is ample natural light
  • Self-Adjusting delayed-off time interval settings for 30 seconds to 30 minutes. Compensates for real-time occupancy patterns- preventing unnecessary on/off switching
  • Non-volitile memory preserves all automatic and manual settings during power outages.
  • Fast, simple installation using 3 color-coded low-voltage wires and a single mounting post
  • Excellent 5-Year Limited warranty
  • Typical Applications: Long narrow spaces such as Warehouse Aisles and Corridors where a high mounting height (up to 30 Feet) is desireable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications