Protective Cage for OSW Ceiling/Wall Mount Occupancy Sensors
OSWCG-W
OSW Ceiling/Wall Mount Occupancy Sensor Protective Cage, White
Color: White
UPC Code: 078477358917
Country of Origin : Please Contact Customer Service
Product Information
Mechanical Specifications
Construction : 9-Gauge Coated Steel Wire
Mounting Type : Wall Mount
Size : Height 12.735" (314mm), Width 10.75" (273mm), 7.375" Depth (187mm)
Product Features
Application : Gymnasiums, Warehouses, Auditoriums, Correctional facilities, Anywhere sensor protection is required
Color : White
Grade : Commercial
Mounting : Wall Mount
Product Line : OSWCG
Sensor Type : Accessory
Type
Product Type : Protective Cage