Loading...

Occupancy Sensor, Fixture Mount, PIR, High Bay, Wet Location, 7.5 inch wire lead length, Interchangeable Adjustable 360 Degree Low-bay (8FT-20FT), and High-bay (20FT-40FT) Lenses, Blue Aisle Mask, White

OSFHW-CTW

Fixture Mount PIR High Bay Wet Location External Occupancy Sensor lighting control, 7.5 inch wire lead length, interchangeable adjustable 360 degree low-bay (8FT-20FT), and high-bay (20FT-40FT) lenses, blue, aisle mask

The Fixture Mount PIR High-Bay Wet Location External Occupancy Sensor (OSFHW) is ideal for damp or wet locations such as supermarket meat departments, food processing plants, parking garages and other wash down, high ceiling applications. The OSFHW features a IP65 rating for indoor and outdoor locations and is designed to withstand dust and pressure washers. The sensor comes with two interchangeable lenses for use in either a 360 degree high-bay or 360 degree low-bay general area and includes an aisle mask accessory.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477746868
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, Motor: 1/4 HP Load @ 120V

    Neutral Wire Connection : Required

    Voltage : 120-347 VAC

    Wiring : Line-Black, Load-Red, Neutral-White

  • Environmental Specifications

    Environment : Wet

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : -14° to 60°F (-25° to 71°C)

  • Mechanical Specifications

    Color : White

    Construction : High-impact, injection molded plastic housing

    Grade : Commercial

    IP Rating : IP65

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : External

    Size : Height 4.75" (120.65mm), Width 3.75" (95.25mm)

  • Performance Specifications

    Mounting Height (Ft.) : Up to 40 FT

    Pattern : 360°

  • Product Features

    Application : Wet location, Supermarket meat departments, food processing plants, parking garages, high ceiling applications

    Commissioning : Manual

    Mounting : Fixture Mount

    Product Line : OSFHW

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : UL and cUL Listed, IP65 rated. Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • IP65 Rated
  • Quicksnap locking mechanism built into the 1/2” nipple allows for the fastest and easiest mounting not requiring a threaded lock-nut
  • Unit includes interchangeable 360° high-bay (20-40’) and 360° low-bay (8-25’)lenses and an aisle mask accessory
  • Time delay can be set can be set at any time without requiring power to the sensor; time delay is variable from 30 sec-30 min
  • “Instant ON” closing relay fires lamps in under 5 seconds
  • Zero crossing circuitry optimizes relay operation for reliable, long-life operationrobust mechanical latching relay is durable for all load types
  • Automatically adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-of-view
  • For safety and energy savings, the OSFHW contains a latching relay—in the event that power is lost to the device, the device will return to the last known state of the relay
  • For increased energy savings and to mitigate nuisance tripping, the super-bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications