Loading...

Occupancy Sensor, PIR, Wall Switch, 2100SF, 120-277V, Ivory, Decora®

ODS10-IDI

Occupancy Sensor, PIR, AutoON/AutoOFF (ManualON/AutoOFF selectable) Lighting Control, Vandal resistant, Manual Wall Switch. Robust Single Latching 10A Relay, No-Neutral wire required, 120/208/220/230/240/277VAC, 50/60hz, Field of View 2100 sq ft (Motion: Major 60'x40'; Minor 40'x20'), Dual Pyrometers for true 180 degree view with Blinders (32 degree block on each side), Adjustable time delay between 30s-30m, Light Sensor (Photocell) included for Ambient Light Hold-Off feature. CEC Title 20/24 Compliant, UL Listed, RoHS Compliant, Wall plate sold separately. Color: Ivory

The ODS10 uses passive infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as there is an occupant moving through the sensor zones.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Ivory

UPC Code: 078477010198
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent: 1200VA @ 120V 2700VA @ 277V - Incandescent: 800W @ 120V Motor: 1/4 HP @ 120V

    Neutral Wire Connection : Not Required

    Standby Power : 120V - 100mW, 277V - 250mW

    Voltage : 120-277 VAC

    Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral required

  • Environmental Specifications

    Operating Temperature : 0°C to 50°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 2100

    Pattern : 180°

  • Product Features

    Application : Small offices, Conference rooms, Lounges, Classrooms

    Color : Ivory

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODS10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    California Title 24 : Yes

    Listings : UL listed/CSA certified, can be used to comply with ASHRAE 90.1, and Title 24, Part 6 occupancy sensing control requirements and FCC regulations, NOM certified

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Fits in standard wallbox and replaces single-pole wall switch. Gangable with other units.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora styling complements any interior; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • 180° field-of-view provides approximately 2100 square feet of coverage suitable for small offices, conference rooms, classrooms, lounges and a variety of commercial areas.
  • Convenient pushbutton provides manual-ON/OFF light switching at any time.
  • Two dual element PIR sensors used to widen detection range.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired for CEC Title 24 energy savings.
  • To comply with T24, red LED indicator light flashes when sensor detects motion to verify detection is active.
  • Time Delay adjustment for delayed-OFF time set-tings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
  • Light sensor enables the load hold-OFF feature once level has been set.
  • Vacancy confirmation - when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON.
  • False detection circuitry.
  • Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
  • One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
  • Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
  • Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
  • No neutral design is optional for retrofit applications.

Related Videos

Leviton Decora Devices
Occupancy Sensor ODS10 Installation
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications