Occupancy Sensor, Dual Relay, PIR, Wall Switch, 2100SF, 120-277V, Ivory, USMCA Compliant, Decora®
ODS0D-INI
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: Ivory
Product Information
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Primary Relay Fluorescent: 1200VA @ 120V 2700VA @ 277V Incandescent: 800W @ 120V - Secondary Relay Fluorescent: 800VA @ 120V 1200VA @ 277V Incandescent: 800W @ 120V
Neutral Wire Connection : Not Required
Power Consumption : 120V - 110mW, 277V - 270mW
Voltage : 120/230/277 VAC
Wiring : Primary Relay No. 16 AWG leads: Line-Black, Load-Blue, Ground-Green - Secondary Relay N0. 18 AWG isolated contact leads: (2) Red
Environmental Specifications
Operating Temperature : 32° to 122°F (0° to 50°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Relay Type : Dual Relay
Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)
Switch Type : Single-Pole, Dual Relay
Performance Specifications
Coverage (Sq.Ft.) : 2100
Pattern : 180°
Product Features
Adjustment : Self-Adjusting
Application : Classrooms,Multimedia Rooms,Daylight Harvesting,Conference Rooms,Day Care Centers,Offices,Lounges,Bi-Level or A/B Switching
Code Compliance : California Title 24
Color : Ivory
Consumption (mA) : N/A
Device Type : Occupancy Sensor
Domestic Content : NAFTA Compliant
Grade : Commercial
HVAC Relay : N/A
LED Color : Red
Mounting : Wall Switch
Mounting Height (Ft.) : 4 Ft.
Number of Relays : 2
Photocell : Internal
Power Pack : External Power Pack Not Required
Product Line : ODS0D
Secondary Relay : 800W@120V INC 800VA@120V 1200VA@277V FL
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Standards and Certifications : UL/cUL
Time Delay : 30s-30m
Wallplate : Order Separately
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements, FCC Compliant
USMCA Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Exclusive dual PIR design provides unmatched range and small motion detection.
- Provides automatic switching for two separate banks of fluorescent, incandescent, or low-voltage lighting from a single unit. Ideal for classrooms, day care centers, offices, multimedia areas, conference rooms, lounges and other commercial areas.
- Convenient dual push-buttons provide manual ON/OFF light switching of each load at any time.
- Conference Room Mode—Primary and secondary relays switch lighting to last ON/OFF status when personnel enter room, providing a consistent lighting level from one occupancy period to the next. Both relays respond to Ambient Light Override, preventing lights from turning ON automatically during periods of ample natural light, for increased energy savings.
- Class Room Mode—Both primary and secondary relays always switch lighting ON when personnel enter room, regardless of their ON/OFF status during last period of occupancy. Secondary relay only responds to Ambient Light Override—primary does not, ensuring that students and personnel never enter a darkened room.
- Viewing Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF even if room is occupied.
- Self-adjusting delayed-OFF time interval compensates for real-time occupancy patterns, preventing unnecessary ON/OFF switching.
- Exclusive Walk-Through feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
- Non-Adaptive Mode disables Self-Adjusting Delayed-OFF Time and Walk-Through Feature in applications where these feature are not desired.
- New, low-profile design eliminates obtrusive “scanning-device” look. Elegant styling complements any interior; uses Decora® brand wallplates and coordinates with Leviton’s popular line of Decora® brand wiring devices.
- 180° field-of-view provides approximately 2100 square feet of coverage, suitable for a variety of commercial areas.
- Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “small motion” area where even slight body movements will be detected.
- Horizontal field of view may be adjusted between 180° and 32° arc by using integral blinders located on either side of the lens.
- Optional manual adjustment for delayed-OFF time settings of 30 seconds (for walking test), 5 minutes, 10 minutes and 20 minutes. Allows customized adjustments to maximize energy savings.
- Adjustable Ambient Light Override ranges from approximately 2 foot-candles (2 lux) to 500+ foot-candles (500+ lux).
- Self-Adjusting Ambient Light Override compensates for changes in lighting requirements after override level has been set.
- Manual-ON / Automatic-OFF mode for installations where manual ON switching is required but automatic OFF switching is still desired for energy savings.
- LED indicator light flashes when sensor detects motion to verify detection is active.
- Unit beeps 3 times after delayed-OFF time expires, then waits 10 seconds before turning lights OFF.
- One unit can be used for either 120V or 277V lighting. Compatible with both electronic and magnetic ballasts.
- Primary relay switches at the zero crossing point of the AC power curve to ensure longer contact life and compatibility with electronic ballasts.
- Unit fits in standard single-gang wallbox and replaces two single-pole wall switches; ground connection required. Gangable with other devices.
- CUL/US Certified, complies with California Title 24 Energy Code and FCC Regulations.
- Limited Five-Year Warranty.
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors