Loading...

Smart Sensor, PIR, Wallbox, 1000W Dimmer, Occupancy Sensor/Vacancy Sensor, App configurable, 120V, Commercial Grade, Ivory

ODP10-I1I

Smart Sensor, PIR, Wallbox, 1000W Dimmer, App configurable; Auto-ON/Auto-OFF or Manual-ON/ Auto-OFF, neutral wire required, 120VAC, 50/60Hz, Commercial Grade, Ivory

The Leviton Smart Sensor with 1000W dimming can easily switch and dim incandescent and dimmable LED or CFL bulbs while monitoring a room for occupancy using Passive Infrared (PIR) detection technology. A specialized lens divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone the sensor detects motion and switches the lights ON. The lights will remain ON as long as long as an occupant moves through the sensor zones and until the timeout expires. The ODP10-I1x features a vacancy mode for Manual-ON/Auto- OFF operation, ideal for installations where manual-ON switching is required for energy code applications. Configuration of ODP10-I1x is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth® enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several common pre-configured options. The ODP10-I1x integrates a photocell for daylighting which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Ivory

UPC Code: 078477225394
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Input Current : 120V: Standby: 0.2W Max: 0.5W+Load Current

    Load Rating : See Product Specification and Data Sheet

    Neutral Wire Connection : Required

    Voltage : 120-277 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Storage Temperature Range : -40° to 185°F (-40° to 85°C)

  • Mechanical Specifications

    IP Rating : IP10

    Mounting Type : Wall Switch

    Size : Height 4.13" (104.9mm), Width 2.12" (53.95mm), Depth 1.86" (47.25mm), Install Depth 1.42" (36.22mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 1100

    Pattern : 180°

  • Product Features

    Application : Offices, Lobbies, Small Meeting Rooms, Retrofit Applications

    Color : Ivory

    Feature : App configurable

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODP10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy / Vacancy

  • Standards and Certifications

    Listings : IECC, UL and cUL listed, FCC, ICC

    Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, IECC and 2019 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements

  • Type

    Product Type : Smart Sensor with Dimming

  • Warranty

    Warranty : 5-Year Limited

  • Meets NEMA SSL 7A Dimmer Compliance
  • Controls LED lighting loads up to 1000W
  • One relay module for single-level switching
  • 180° field-of-view provides approximately 1100 square feet of coverage
  • Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
  • Easy access Air Gap switch when replacing lamp(s)
  • Tamper resistant PIR lens
  • Can be used to comply with ASHRAE 90.1, IECC and 2019 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
  • Latest PIR technology accurately detects minor motion up to 400sq ft and major motion up to 1,100 sq ft
  • Add a Power Pack and Controlled Receptacles for plug load control

Related Videos

How to Wire a Smart Wallbox Sensor
Smart Sensors
Easy Programming
Basic Programming, Push-to-Pair for Multi-Location Control (2-way, 3-way, etc.), and Reset Instructions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications