Loading...

Occupancy Sensor with Integrated Photocell, Line Voltage, Dual Relay, PIR, Ceiling Mount, 450SF, 120-277V, High-Density Lens installed, Mid-Range included, Provolt™

O2C04-IDW

DISCONTINUED

Discontinued Product. Occupancy Sensor with Photocell, Provolt™ Lighting Control, 2 Pole, Line Voltage, 8'-12' Ceiling Mount, Passive Infrared, 450 sq ft, Daylighting, Auto-Calibration, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC Title 20/24 compliant. Color: White.

The Leviton Provolt™ Series combine line voltage occupancy sensors and photocells into a self-contained unit. The integrated design alleviates the need for separate power pack and occupancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477642634

  • Electrical Specifications

    Current Consumption : 60-30mA

    Frequency : 50/60Hz

    Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W, Tungsten, 800VA Ballast, 1/4 HP Motor - 230V, 50Hz: 6A/6AX, Electronic Ballast, Magnetic Ballast, Tungsten, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA Ballast, 1/3 HP Motor

    Neutral Wire Connection : Required

    Voltage : 120/230/277 VAC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : -15° to 160°F (-26° to 71°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Relay Type : Dual Relay

    Size : Width 4.81" (122.21mm), Depth 2.39" (60.71mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 450

    Pattern : 360°

    Title 24 Compliant : Yes

  • Product Features

    Application : Code Compliance,Auto ON/Auto OFF,Manual ON/Auto OFF,Fan Control,Auto ON/Manual ON,Stairwell Control,Step dimming

    Color : White

    Feature : PIR Line Voltage Dual Relay

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : Provolt

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy, Photocell

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : Can be used to comply with ASHRAE 90.1 and California Title 24, Part 6 occupancy/vacancy sensing, automatic shut-off, daylight harvesting and stairwell requirements, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL listed, CE compliant, NOM certified, RoHS compliant, NY LLC48 compliant

  • Type

    Product Type : Occupancy Sensor and Photocell

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Uses industry-exclusive digital (4 element) PIR circuitry for fewer false triggers from unwanted sources such as HVAC systems. A Fresnel lens establishes dozens of detection zones requiring the heat source to move from one zone to another to trigger the sensor.
  • Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
  • Configurable for Manual ON/Auto OFF or Auto ON/Auto OFF
  • Delayed OFF Timer: The sensor will turn lights OFF if no motion is detected after a specified time
  • Exclusive Walk-through Feature: Provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy
  • False Detection Timer: (M/T) The PIR scans for movement and shuts lights off after 31 minutes preventing false triggers from HVAC systems
  • Output short circuit protection
  • Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
  • Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied
  • Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
  • Test Mode for simplified commissioning
  • Manual Switch and Emergency Override are Class 1 and Class 2 circuits. Class 2 circuits provided for flexibility
  • Industry-exclusive “fail-safe” circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
  • Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
  • Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
  • Lenses are easily replaceable and color-coded blue (high-density) and red (mid-range) for contractors and end-users to easily identify lenses from the ground: Red Visual LED indicator - Blinks when infrared is detecting motion and during photocell manual calibration; solid during device malfunction, Yellow Visual LED indicator - Blinks during test mode; solid with emergency/BMS input, Blue Visual LED indicator - Blinking light indicates photocell override

Related Videos

ODC Sensor - What's in the Box

How to Configure the ODC Sensor

How to Install an ODC Sensor

How to Set the Photocell for the ODC Sensor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications