Loading...

NMLC1-28R

DISCONTINUED

Discontinued Product, Moving Light Controller - up to 128 Individual DMX 512 luminaires, 1096 Programmable Scenes, 256 Patterns and 256 Shows, MIDI in/out/thru, Audio Sync, DMX 512 Input and Output Ports, 120V

UPC Code: 07847712214
Country of Origin : Mexico

Product Information

  • Product Features

    Product Line : MLC 128R

    Product Type : Entertainment Lighting Consoles

  • Device focus edit feature simplifies setup of pre-programmed shows for playback in different venues
  • A large library of popular fixture definitions pre-loaded. Additional definitions may be downloaded from the device definition disk included, or from our web site
  • Lighting device definition creation and editing capabilities, as well as alphanumeric naming for identification of all devices, traits and indexed positions
  • Group function allows control of similar traits in multiple devices
  • Four encoder wheels for precise selection and easy modification of device trait information
  • Joystick provides real time pan and tilt control
  • RS-232 port enables mouse, trackball and PC interface
  • Front and rear panel access to RS-232 port allows easy connection to laptop or PC for show storage and device definition downloads
  • MIDI activation of any of the scenes, patterns or shows programmed in the MLC 128R
  • Audio synchronization for triggering from a remote line-level audio source, such as a compact disc player or audio mixing console
  • ASCII offline editor enables use of a simple word processor
  • to create shows, device definitions and programs
  • Device traits are displayed as words, rather than numeric values, for ease of operation
  • Blind and go functions allow modifications to devices and groups to be made without affecting current stage look until the user chooses to activate the changes
  • Controls up to 128 individual intelligent devices
  • 512 DMX control channels
  • 128 Micro-Plex control channels
  • Up to 1,024 scenes. A scene is a static stage look, which is recorded into memory for later recall
  • 256 patterns, each with up to 13,913 small steps, or 665 large steps. A pattern is a series of scenes linked together, played back in a timed sequence or repetition
  • Stores 256 shows containing up to 24 patterns. A show is a series of linked patterns, which can be used as building blocks to create elaborate stage effects
  • Up to 64 group assignments. A group is a number of devices, all controlled in unison
  • Two line, 40 character backlit, adjustable contrast LCD display
  • Fade times from .1 seconds to 59 minutes, 59.9 seconds
  • DMX512 (3 pin XLR female)
  • Micro-Plex (3 pin XLR male and female)
  • MIDI in/out/through (5 pin DIN)
  • RS232 (9 pin D-Sub/DB9 male)
  • Audio In (RCA type female)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications