Loading...

N7524

DISCONTINUED

Discontinued Product. 24/48 channel memory console, 384 memory scenes, 24 submasters.

Catering to the advanced lighting designer, the 7500 series features operational modes such as cue stacking, level sensitive chasing and up to 512 memory scene capability. The encoder wheel and LCD readout make onboard editing quick and easy.
UPC Code: 078477121696
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 120/230 VAC

  • Mechanical Specifications

    Handles : 48

    Output : DMX and MPX

  • Product Features

    Audio Input : Yes

    Circuits/Channels : 24/48

    Control Style : DMX

    Cues : 16 Independent Cue Stacks

    DMX Channels : 512

    MIDI : Yes

    Memory Scene : 384

    Product Category : Controls

    Product Line : MC 7500

    Product Type : Lighting Console

    Submaster : 24

    Submaster Pages : 24

  • 24/48 individual control channels
  • 384 programmable memory scenes
  • 24 user programmable level sensitive chase effects
  • 16 independent cue stacks allow combinations of memory scenes and chases to be arranged as steps in a playback sequence. Program precise fade times to each step or use the manual stack fader from step to step
  • Chase control functions include master level, rate, instant on/off or the fade rate between each chase step and the direction of the chase
  • Dual split dipless crossfaders proportionally vary the intensity of levels between scenes A and B
  • Individual channel bump buttons with master bump level slider
  • Channel and scene bump button modes include momentary, toggle on/off, kill mode (allows only one button to toggle
  • at a time) and solo mode which overrides console output except for the bump buttons that are pressed
  • Soft patch up to 512 dimmers
  • Audio sync
  • MIDI show control and SMPTE time code via MIDI to activate scenes
  • On board help function
  • Fully protected non-volatile EEPROM memory (10 year retention)
  • Universal internal power supply
  • Preheat function can be set from 0-20% of output level providing faster lamp response and longer lamp life Console locks include Record and Set up, which prevent unauthorized or accidental changes to programming or configuration
  • Dimensional Data – in.[cm] lbs.[kg]
  • 7516 7524 7536
  • Width 23.00 [58.4] 29.00 [73.7] 35.00 [88.9]
  • Depth 15.00 [38.1] 15.00 [38.1] 15.00 [38.1]
  • Height 4.00 [10.2] 4.00 [10.2] 4.00 [10.2]
  • Shipping Weight 21.00 [9.5] 24.00 [10.9] 27.00 [12.3]
  • NSI 128 channel Micro-Plex out (3 pin XLR male and female)
  • DMX512 digital control (female 5 pin XLR)
  • MIDI in/out/through (5 pin DIN)
  • Audio in (RCA type female)
  • Optional 37 pin 0-10 volt analog control port
  • Optional AMX192 out (4 pin XLR)

Related Videos

7500 Series Technical Support and Training

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications