Manual Motor Controller Enclosure
N33NC-DS
Type 3R Enclosure (for use with 30 Amp or 40 Amp Motor Starter Controllers), Steel - Gray
Powerswitch® Industrial Grade AC Manual Motor Controllers provide safe, reliable control of a variety of motor loads. Typical applications include manual ON/OFF switching control of conveyor systems, pumping machines, HVAC systems, air compressors and other heavy manufacturing equipment. These motor controllers are available for both single-phase and three-phase applications.
Product Information
- Material Specifications - Enclosure Cover Material : Steel - Enclosure Material : Steel - Enclosure Rating : Type 3R 
- Product Features - Color : Gray - Device Type : Enclosure 
- Standards and Certifications - NEMA Rating : Type 3R - Standards and Certifications : cULus - UL 60947-4-1 : supersedes UL 508 - Warranty : 10-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                 
                 
                 
                 
                