Loading...

Lev-Lok Decora Plus Receptacle

MT163-2R

Lev-Lok Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Two Outlets Marked "Controlled", Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Red

Mating Lev-Lok Wiring Module Required for Use

Calculate Time & Money Saved with the Lev-Lok Savings Calculator!
UPC Code: 078477892374
Country of Origin : Mexico

Product Information

  • AC Horsepower Ratings

    Base Material : Nylon

    Cover Material : Nylon

    Ground Clips : Brass

    Horsepower Rating : 1 HP

    Line Contacts : 0.040” Thick Solid Brass

    Locking Pins : Solid Brass

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Galvanized Steel

    Shutter Mechanism : Acetal

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Termination : Modular Terminals #10 - #14 AWG for controlled "hot"

    Voltage : 125 VAC

    Wire : 3

  • Material Specifications

    Amperage : 20 A

    Base Material : Nylon

    Bushing : Solid Brass

    Cover Material : Nylon

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Ground Clips : Brass

    Grounding : Self-Grounding

    Line Contacts : 0.040” Thick Solid Brass

    Locking Pins : Solid Brass

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Galvanized Steel

    Pole : 2

    Shutter Mechanism : Acetal

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Mechanical Specifications

    Color : Red

    Controlled Outlets : 2

    Device Type : Decora Plus Duplex Receptacle

    Feature : Two Outlets Marked Controlled

    Product ID : Ratings are permanently marked on device

    Termination : Modular Terminals #10 - #14 AWG for controlled "hot"

  • Product Features

    ANSI : C-73

    Color : Red

    Controlled Outlets : 2

    Device Type : Decora Plus Duplex Receptacle

    Feature : Two Outlets Marked Controlled

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

    cULus : Listed

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    Horsepower Rating : 1 HP

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications