20 Amp, 125 Volt, Wiring Module for Lev-Lok® Receptacles
MSTWL-XA3
20 Amp, 125 Volt, 2P, 3W, Wiring Module for Lev-Lok Receptacles, 36"L, UL Type XHHW-2 (For Low Leakage Circuits), #12 AWG Stranded Wire Leads, Lead Colors: Orange, Brown, Green - WHITE
The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.
Product Information
- Applicable Standards - UL Listed : File E13399 
- Material Specifications - Contacts : Solid Brass - Housing Material : Polycarbonate 
- Mechanical Specifications - Wire Leads : 6” XHHW-2 
- Product Features - Brand : Lev-Lok - Device Type : Wiring Module 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
