Loading...

Submeter, Mini Meter, Outdoor, Surface Mount, 120/208/240V, Max 100A, (2) Split Core Current Transformers, Electric Meter Kit

MO240-1W

Submeter, Mini Meter Kit, Outdoor, Surface Mount, Mechanical Counter, 120/208/240V, 100A, Includes 2 Split Core Current Transformers (CT)

Leviton VerifEye™ Mini Meter™ line of revenue grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477603079
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Voltage : 120/240 120/208 VAC

  • Product Features

    Application : Multi-tenant residential,Certain commercial and industrial applications such as campgrounds and marinas,Load profiling and benchmarking ,AMR/BAS/BMS/EMS integration,Usage aggregation,Tenant cost allocation,Measurement and verification

  • Type

    CTs Included : 2 Split Core CTs

    Communication : Pulse Output

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Single Meter

    Product Line : Mini Meters Kit

    Product Type : Submeter and Current Transformer(s)

  • Warranty

    Warranty : 5-Year Limited

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • kWh Meter, ANSI C12.20 (0.5), NRTL Certified
  • 120/208/240V
  • 100 Amps
  • Kit includes submeter, Current Transformers (CTs) and the specified enclosure (if included)
  • Multi-tenant residential applications
  • Compact footprint; fits almost anywhere
  • Cost effective solution
  • Isolated pulse output channel for AMR compatibility

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications