MLI06-1LI
                                DISCONTINUED
                                
                                
                            
                        
                                    600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, Mural Level Set Preset Digital Incandescent Rocker Dimmer, LED Locator and Brightness Display - Ivory
                                    
                                
                            UPC Code: 07847702865
                            Country of Origin : Please Contact Customer Service
                            
                            
                          Product Information
Product Features
Action : Soft-ON/Fade-OFF
Color : Ivory
Color Change Kit : DLKDD-1LI
Feature : Level Set
Light : LED Locator and Brightness Display
Load Rating : 600W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Mural
Switch Cat. No. : MLI06-1LW
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors