Loading...

15 Amp SmartlockPro® GFCI Receptacle/Outlet, Hospital Grade, Lev-Lok

MGFN1-HGR

Lev-Lok SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Power Indication, 15 Amp, 20 Amp Feed-Through, 125 Volt, Modular (line) and Back or Side Wire (load), NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Red

Mating Lev-Lok Wiring Module Required for Use

Calculate Time & Money Saved with the Lev-Lok Savings Calculator!

Color: Red

UPC Code: 078477724415
Country of Origin : China
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 15 A & 20 A Feed-Through

    Feed-Through Current : 20 Amp

    Grounding : Self-Grounding

    Pole : 2

    Short Circuit Current Rating : 2kA

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -35C to +66C

  • Material Specifications

    Body Material : Polycarbonate

    Face Material : PBT

    Ground Clips : Brass

    Line Contacts : Brass

    Strap Material : Galvanized Steel

    Terminal Clamp : Brass

    Terminal Screws : Plated Steel

  • Mechanical Specifications

    Line Side Termination : Leviton Cat. MSTWL Wiring Modules

    Load Side Termination : #14 - #10 AWG Solid or Stranded

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Modular (line) and Back or Side Wire (load)

    Trip Level : Class A, 5mA plus or minus 1mA

  • Product Features

    Brand : SmartlockPro Lev-Lok

    Color : Red

    Device Type : Duplex Receptacle Outlet

    Feature 3 : Power Indication

    Function : GFCI

    Grade : Extra Heavy-Duty Hospital Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596

    NEMA : WD-1 & WD-6

  • MX302458
  • MX302458
  • MX308495
  • MX308495
  • US7697252
  • US7697252
  • US8587914
  • US8587914
  • US8599522
  • US8599522
  • US9053886
  • US9053886

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications