15 Amp SmartlockPro® GFCI Receptacle/Outlet, Hospital Grade, Lev-Lok
MGFN1-HGG
Lev-Lok SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Power Indication, 15 Amp, 20 Amp Feed-Through, 125 Volt, Modular (line) and Back or Side Wire (load), NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Gray
Mating Lev-Lok Wiring Module Required for Use
Color: Gray
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 15 A & 20 A Feed-Through
Feed-Through Current : 20 Amp
Grounding : Self-Grounding
Pole : 2
Short Circuit Current Rating : 2kA
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -35C to +66C
Material Specifications
Body Material : Polycarbonate
Face Material : PBT
Ground Clips : Brass
Line Contacts : Brass
Strap Material : Galvanized Steel
Terminal Clamp : Brass
Terminal Screws : Plated Steel
Mechanical Specifications
Line Side Termination : Leviton Cat. MSTWL Wiring Modules
Load Side Termination : #14 - #10 AWG Solid or Stranded
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Termination : Modular (line) and Back or Side Wire (load)
Trip Level : Class A, 5mA plus or minus 1mA
Product Features
Brand : SmartlockPro Lev-Lok
Color : Gray
Device Type : Duplex Receptacle Outlet
Feature 3 : Power Indication
Function : GFCI
Grade : Extra Heavy-Duty Hospital Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596
NEMA : WD-1 & WD-6
- MX302458
- MX302458
- MX308495
- MX308495
- US7697252
- US7697252
- US8587914
- US8587914
- US8599522
- US8599522
- US9053886
- US9053886
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors