MarineSafe Cat 6A S/FTP Cable, Euroclass Eca, Blue, 3280 ft (1000 m), Reel
MARINESAFE-AC6S-FTP-1000BU
Leviton MarineSafe Category 6A S/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 500MHz. Leviton MarineSafe cables are third party certified to meet the requirements of Lloyd’s Register Type Approval for marine and offshore environments. (SKU: MarineSafe AC6S/FTP-1000BU)
Color: Blue
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : MarineSafe
Category Rating : Cat 6A
Color : Blue
Flame Rating : Euroclass Eca
Construction : S/FTP
Length : 3280 ft (1000 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually shielded and cabled together – providing EMI immunity
- Overall braided screen – for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Enhanced Low Smoke Halogen Free (LSHF) sheath
- CE marked for CPR
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
- Lloyds Register type approved
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors