Loading...

Lev-Lok Decora Plus Single Pole Rocker Switch

M5693-GY

Lev-Lok Decora Plus 3-Way Rocker Switch, Heavy-Duty Industrial Specification Grade, 15 Amp, 120/277 Volt AC, Modular, Self-Grounding - Gray

Mating Lev-Lok Wiring Module Required for Use

Color: Gray

UPC Code: 078477495568
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • AC Horsepower Rating

    Actuator Material : Polycarbonate

    At Rated Voltage : 1/2 HP @ 120V, 2HP @ 240V

    Base Material : Nylon

    Frame Material : Polycarbonate

    Ground Clips : Brass

    Strap Material : .046" Thick Galvanized Steel

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500 V for 1 minute

    Endurance : 30,000 cycles min

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Product ID : Ratings are permanently marked on device

    Temperature Rise : Maximum 30° C Rise

    Terminal Accom. : Wiring Module

    Terminal ID : Labeled on wiring module, switch is keyed to ensure proper installation

    Termination : Modular

    Voltage : 120/277 VAC

  • Environmental Specifications

    ANSI : C-73

    Applicable Standards : UL20, CSA C22.2 No. 111

    Certification/Listing : cULus (File #E7458)

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

    RoHS : Compliant

  • Material Specifications

    Actuator Material : Polycarbonate

    Base Material : Nylon

    Contact Material : Silver-Alloy

    Flammability : Rated V-2 per UL 94

    Frame Material : Polycarbonate

    Ground Clips : Brass

    Operating Temperature : -40°C to 60°C

    Strap Material : .046" Thick Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : Wiring Module

    Terminal ID : Labeled on wiring module, switch is keyed to ensure proper installation

    Termination : Modular

  • Product Features

    At Rated Voltage : 1/2 HP @ 120V, 2HP @ 240V

    Brand : Lev-Lok Decora Plus

    Color : Gray

    Device Type : Rocker Switch

    Grade : Heavy-Duty Industrial Specification Grade

  • Standards & Certifications

    ANSI : C-73

    Applicable Standards : UL20, CSA C22.2 No. 111

    Certification/Listing : cULus (File #E7458)

    RoHS : Compliant

  • Warranty

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500 V for 1 minute

    Endurance : 30,000 cycles min

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30° C Rise

    Voltage : 120/277 VAC

    Warranty : 10-Year Limited

  • CA2655707
  • CA2667092
  • US7357652
  • US7666010
  • US7955096
  • US8096818
  • US8613624

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications