Loading...

20 Amp Lev-Lok® Decora Plus Duplex Receptacle/Outlet, Hospital Grade, Illuminated, Self-Grounding

M1636-ILG

Lev-Lok Decora Plus Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Illuminated, Smooth Face, 20 Amp, 125 Volt, Modular, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Gray

Mating Lev-Lok Wiring Module Required for Use

 

Calculate Time & Money Saved with the Lev-Lok Savings Calculator!

Color: Gray

UPC Code: 078477592816
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Illumination : 100,000 HR Green LED's

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Face Material : Nylon

    Ground Clips : Nickel-Plated Brass

    Line Contacts : 0.040" Brass

    Locking Pins : Solid Brass

    Strap Material : Nickel-Plated Brass

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498 (black, white & green)

    Product ID : Markings are permanently marked on device

    Termination : Modular

  • Product Features

    Brand : Lev-Lok Decora Plus

    Color : Gray

    Device Type : Duplex Receptacle Outlet

    Feature 3 : Illuminated

    Feature 4 : Smooth Face

    Grade : Extra Heavy-Duty Hospital Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA : 152105

    NEMA : WD-1 & WD-6

    NOM : 057

    RoHS : Compliant

    UL 498 and Fed Spec WD496 : E13399

    Warranty : 10-Year Limited

  • CA2762851
  • MX324425
  • US7357652
  • US7666010
  • US8096818
  • US9112321

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications