Loading...
Product added to your list. To view the list, Click Here

15 Amp Lev-Lok® Wide Body Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

M1626-BGY

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Wide Body Duplex Receptacle, Straight Blade, Industrial Grade, Self Grounding, , Modular Terminals, Brass Strap, Lev-Lok - GRAY

Mating Lev-Lok Wiring Module Required for Use  

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.

Color: Gray

UPC Code: 07847745218
Country of Origin : China
NEMA 5-15R

Product Information

  • Electrical Ratings

    Horsepower Rating : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Termination : Modular

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Face Material : Nylon

    Ground Clips : Brass

    Line Contacts : 0.040” Thick Solid Brass

    Locking Pins : Solid Brass

    Mounting Screws : Triple Combination Head, Steel

    Strap Material : Brass

  • Product Features

    Color : Gray

    NEMA : 5-15R

  • Standards and Certifications

    Product ID : Ratings are permanently marked on device

    Standards and Certifications : cULus

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications