20 Space Indoor Load Center with 125A Main Circuit Breaker
LP212-BDC
Indoor Load Center with 125A Main Circuit Breaker Factory Installed, 20 Spaces, NEMA 1 Rated. Includes Enclosure, and Door. Designed for use in Canada
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- ORGANIZED – Notches stamped into the enclosure for cable ties promote secure and neat wiring
- MODERN DESIGN – Features a white, powder coated finish for a sleek, modern appearance
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 7847721763
Electrical Specifications
Amperage : 125 A
Short Circuit Current Rating : 22 KA
Spaces / Circuits : 20 / 20
Type of Load Center : Main Breaker
Voltage : 120/240 VAC
Environmental Specifications
NEMA Enclosure Type : NEMA 1 Indoor
Operating Temperature : -40°C to 70°C
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Busbar Rating : 225A
Dimensions : 30" H x 14.25" W x 4" D / 32" H x 16.25" W
Enclosure Material : Galvanized Steel, White Powder Coat
Ground Connection : 4 AWG - 2/0 AWG Cu/Al
Supply Connections : 3 AWG - 300 MCM Cu/Al
Weight : 22.8 lbs / 13.8 lbs
Product Features
Color : White
Type : Indoor Without Window
Warranty : 10-Year Limited
Standards & Certifications
CSA : Yes
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
Patents
- US10658142
- US10971319
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.