LJ6C-Style Wallplate Insert, 25mm x 38mm, Flat, 1-Port, White
LI137-1W1
LJ6C-style inserts fit into 38 mm x 25 mm LJ6C-style openings. Inserts with spring-loaded shutters accept all QUICKPORT™ UTP and shielded jacks. Inserts without shutters accept QUICKPORT shuttered fiber adapters. The inserts are available in flat and angled designs and include ID window kits for port designation. Inserts are available in white ABS plastic.
Color: White
UPC Code: 078477496763
Country of Origin : Taiwan
Product Information
- Inserts with shutters are compatible with all Leviton QUICKPORT UTP and shielded jacks
- Includes ID window for port designation
- Inserts with spring-loaded shutters protect copper jacks while not in use
- Inserts without shutters are compatible with QUICKPORT fiber shuttered adapters
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors