Loading...

Conduit Hub, 1"

LHUB1

Leviton Conduit Hubs are designed to produce a raintight seal on NEMA 3R rated outdoor load centers. Features a 1" opening

Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.

UPC Code: 078477822838
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Weight : 0.0027

  • Product Features

    Color : Gray

    Warranty : 10-Year Limited

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications