Loading...

Strain Relief Grip, 0.70-0.97"

L7505-100

Strain Relief, Insulated Dust Tight, Single Weave, Galvanized Steel Mesh, Aluminum Cord Grip, 0.70"-0.97" Cable Diameter Range, 1" NPT Size, 9.0" Mesh Length
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
  • These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
UPC Code: 078477212974
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Cable Range : 0.70"-0.97"

    Duty : Light

    Eye Type : Straight Male

    Hub Thread Size : 1" NPT

    Mesh Length : 9.0"

    Mesh Style : Closed

    Standards and Certifications : UL

    Weave : Single

  • Product Features

    Device Type : Dust Tight Strain Relief

  • Material Specifications

    Mesh Material : Galvanized Wire

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications