Loading...

Decora LED Illuminated Rocker 3-Way Switch

L5613-2T

15 Amp, 120/277 Volt, Decora LED Illuminated Rocker 3-Way AC Quiet Switch, Residential Grade, Grounding - Light Almond
  • PERFORMANCE – Designed to work with LED, CFL and incandescent loads, no neutral required
  • SAFE – Switch remains illuminated in the OFF position, so it is easy to locate in a dark room
  • MODERN – White LED light inside the switch provides a refreshed and modern appearance
  • CONVENIENT – Replaces any standard 3-Way switch; controls light(s) from two locations

Color: Light Almond

UPC Code: 078477682012
Country of Origin : United States

Product Information

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Strap Material : Steel

  • Mechanical Specifications

    Terminal Accom. : Back & Side Wire #14-#12 AWG; Quickwire #14 AWG Solid copper wire only

    Termination : Side Wire, Back Wire, Quickwire Push-In

    Torque Range : 14 – 18 in.-lbs

    Type : LED Illuminated Switch

  • Product Features

    Amperage : 15 A

    Color : Light Almond

    Device Type : Rocker Switch

    Feature : Illuminated

    Grade : Residential

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Illumination Color : White

    LED Color Temperature : 6000K

    Max. Amperage : 12 Amp

    Pole : 3

    Voltage : 120/277 VAC

  • Standards and Certifications

    NOM : NOM

    UL Standard : cULus

  • Warranty

    Warranty : 2-Year Limited

  • Designed to work with LED, CFL and incandescent bulbs, no neutral required 
  • Switch remains illuminated in the OFF position, so it is easy to locate in a dark room
  • White LED light inside the switch provides a refreshed and modern appearance
  • Replaces any standard switch
  • Decora model compatible with Decora wallplates and Decora Plus™ screwless wallplates, wallplates sold separately
  • Features Quickwire push-in, Back and Side wiring for easy installation
  • Quickwire push-in terminals accept #14 AWG solid copper wire only
  • Back and side wire terminal screws accept up to #12 AWG copper or copper clad wire
  • Complements every décor
  • Ideal solution for bathrooms, bedrooms, hallways, staircases, basements, laundry/utility rooms and garages.
  • Limited 2-year warranty
  • CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box

  • US11445585

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Introducing the Leviton LED Illuminated Switch
3-way Switch
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications