Loading...

20 Amp GFCI In-Line User-Attachable GFCI, Manual Reset

GSIM2

20 Amp, 120 VAC, Self-Test Manual Reset In-Line User-Attachable GFCI, Rainproof Design, Yellow

  • Satisfies latest UL 943 self-test requirement
  • Improve safety – protect critical personnel from electrical shocks
  • Withstand outdoor conditions – rainproof and outdoor rated devices are OSHA compliant and feature weather-resistant SJTW cables
  • Ideal for – vending machines, construction sites, RV parks, marinas, and spas/hot tubs
  • MANUAL RESET (YELLOW) models require manual actuation to restore power to connected equipment providing an extra level of safety

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477682937

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : 2 kA

    Grounding : GFCI Ground Fault

    Pole : 2

    Short Circuit Current Rating : 2kA

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Trip Level : 5mA plus or minus 1mA

    Voltage : 120 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -35C to +66C

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Color : Yellow

  • Mechanical Specifications

    Cord Type : Accepts SJ & ST Cord Types

    Product ID : Ratings marked on device label

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Yellow

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No.42 & No. 144

    CSA C22.2 : File LR-57811

    NEMA : WD-6

    NOM : 057

    UL 498 : File E-48380

    UL 943 : Class A (GFCI)

    Warranty : 2-Year Limited

Patents

  • US9276393
  • MX344697
  • US11916370
  • US7436639

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications