15 Amp GFCI Cord Set, 3 Foot, Manual Reset
GSCM1-3C
15 Amp, 120 VAC, Self-Test Manual Reset GFCI Cord Set, 3 Foot, 12-3 SJTW Cord, Molded on NEMA Plug 5266-CY (5-15P) and Connector 5269-CY (5-15R), Yellow
- Satisfies latest UL 943 self-test requirement
- Improve safety – protect critical personnel from electrical shocks
- Withstand outdoor conditions – rainproof and outdoor rated devices are OSHA compliant and feature weather-resistant SJTW cables
- Ideal for – vending machines, construction sites, RV parks, marinas, and spas/hot tubs
- 
MANUAL RESET (YELLOW) models require manual actuation to restore power to connected equipment providing an extra level of safety 
Product Information
- AC Horsepower Ratings - At Rated Voltage : 3/4 Horsepower 
- Electrical Specifications - Amperage : 15 A - Current Interrupting : 2 kA - Grounding : GFCI Ground Fault - Pole : 2 - Short Circuit Current Rating : 2kA - Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current - Trip Level : 5mA plus or minus 1mA - Voltage : 120 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-2 per UL94 - Operating Temperature : -35C to +66C 
- Material Specifications - Blades/Contacts : Brass - Body Material : Polycarbonate - Color : Yellow 
- Mechanical Specifications - Cord Length : 3 FT. - Cord Type : 12-3 SJTW Yellow - Product ID : Ratings marked on device label - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral 
- Product Features - Color : Yellow 
- Standards and Certifications - ANSI : C-73 - CSA : C22.2 No.42 & No. 144 - CSA C22.2 : File LR-57811 - NEMA : WD-6 - NOM : 057 - UL 498 : File E-48380 - UL 943 : Class A (GFCI) - Warranty : 2-Year Limited 
- US9276393
- MX344697
- US11916370
- US7436639
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                 
                 
                