Cat 5e 24 AWG U/UTP Cable, LSHF/LSZH, EuroClass Dca, Blue, 3280 ft (1000 m), Reel
GPU-DCA-1000BU
Leviton Category 5e F/UTP cables exceed Category 5e performance standards. They are rated to 100MHz and are suitable for use in all Class D structured wiring cable systems. Category 5e F/UTP cables supports Gigabit Ethernet, Power over Ethernet, and voice transmissions at frequencies up to 100MHz.
Color: Blue
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 5e
Color : Blue
Construction : U/UTP
Flame Rating : Euroclass - Dca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
- 24 AWG solid annealed copper wire
- 4 unshielded twisted pairs cabled together
- Blue† HFFR-LS* jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) EuroClass Dca
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke
† Also available in a range of non-standard colors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors