15 Amp SmartlockPro® Slim GFCI Receptacle/Outlet, Tamper-Resistant
GFTR1-PW
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-test SmartlockPro GFCI, Monochromatic, back and side wired, screw less wallplate with a subplate and self grounding clip included - White
- SAFE - Delivers continuous ground fault protection
 - SELF TESTING - Automatically self-tests to ensure it can respond to ground fault
 - SIMPLE - Status indicator light provides simple, intuitive feedback
 
Color: White
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Flammability : Rated V-2 per UL 94
Operating Temperature : -35C to +66C
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double Wipe .031 Thick
Notes : w/ Wallplate
Operating Temperature : -35C to +66C
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double Wipe .031 Thick
Notes : w/ Wallplate
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Amperage : 15 A
Body Material : Polycarbonate
Brand : SmartlockPro
Color : White
Face Material : Thermoplastic
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Self Grounding
NEMA : 5-15R
Pole : 2
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Type : Standard
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Amperage : 15 A
At Rated Voltage : 1 HP
Brand : SmartlockPro
Color : White
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Self Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Type : Standard
Voltage : 125 VAC
Wallplate : Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA-C22.2 No. 144.1-06 : File LR-57811
Fed Spec WC-596 : Yes
MIL-SPEC : A-A-55459-SB
NOM : Yes
UL 943 : File E48380
UL498 : Yes
- Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
 - On initial power up, tests the GFCI within 3 seconds
 - Auto-monitoring exceeds the UL requirement
 - Auto adapts and shifts to more frequent testing if potential problem is detected
 - Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
 - Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
 - Electronics are designed to minimize any false triggers
 - Reduced depth makes it easier to install in any electrical box, even shallow ones
 - Terminals allow for easy wiring options – back and side wire capable
 - External back wire clamps provide visual indication of proper wire seating
 - Withstands high torque and resists wire pullout
 - Standard brass self-grounding clip
 - Trip threshold meets or exceeds UL requirements for tripping time
 - Improved immunity to high-frequency noise reduces nuisance tripping
 - Advanced electronics design provides superior resistance to electrical surges and over-voltages
 - Compatible with all Decora devices and wallplates; available in select Decora colors
 - UL Fed Spec WC-596 rated.
 
- CA2621644
 - CA2624409
 - CA2730014
 - MX302458
 - MX308495
 - MX344697
 - US10483066
 - US11349293
 - US11456138
 - US11831139
 - US7355117
 - US7697252
 - US7820909
 - US8242362
 - US8587914
 - US8599522
 - US8944859
 - US9053886
 - US9276393
 
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
SmartlockPro Slim GFCI
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors