Loading...

15 Amp SmartlockPro® GFCI Receptacle/Outlet

GFNT1-PW

15 Amp, 125 Volt Receptacle, 20 Amp Feed-Through, Self-test SmartlockPro Slim GFCI, monochromatic, back and side wired, screw less wallplate with a subplate and self grounding clip included - White

  • SAFE - Delivers continuous ground fault protection
  • SELF TESTING - Automatically self-tests to ensure it can respond to ground fault
  • SIMPLE - Status indicator light provides simple, intuitive feedback

Color: White

UPC Code: 07847771406
Country of Origin : China
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Operating Temperature : -35C to +66C

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Notes : Wallplate included

    Operating Temperature : -35C to +66C

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Notes : Wallplate included

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Amperage : 15 A

    Body Material : Polycarbonate

    Brand : SmartlockPro

    Color : White

    Face Material : Thermoplastic

    Feature : Self-Test

    Fed Spec WC-596 : Yes

    Grade : Residential/Commercial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-15R

    Notes : Wallplate included

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Standards and Certifications : NEMA WD6, NEMA WD1

    Strap Material : Galvanized Steel

    Tamper Resistant : No

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Standard

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Amperage : 15 A

    At Rated Voltage : 1 HP

    Brand : SmartlockPro

    Color : White

    Feature : Self-Test

    Fed Spec WC-596 : Yes

    Grade : Residential/Commercial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Strap Material : Galvanized Steel

    Tamper Resistant : No

    Termination : Back & Side

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Standard

    Voltage : 125 VAC

    Wallplate : Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA-C22.2 No. 144.1-06 : File LR-57811

    Fed Spec WC-596 : Yes

    UL498 : Yes

  • Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
  • On initial power up, tests the GFCI within 3 seconds
  • Auto-monitoring exceeds the UL requirement
  • Auto adapts and shifts to more frequent testing if potential problem is detected
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
  • Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
  • Electronics are designed to minimize any false triggers
  • Reduced depth makes it easier to install in any electrical box, even shallow ones.
  • Terminals allow for easy wiring options – back and side wire capable.
  • External back wire clamps provide visual indication of proper wire seating.
  • Withstands high torque and resists wire pullout.
  • Standard brass self-grounding clip.
  • Trip threshold meets or exceeds UL requirements for tripping time.
  • Improved immunity to high-frequency noise reduces nuisance tripping.
  • Advanced electronics design provides superior resistance to electrical surges and over-voltages.
  • Compatible with all Decora devices and wallplates; available in select Decora colors.
  • UL Fed Spec WC-596 rated.

  • CA2730014
  • MX302458
  • MX308495
  • MX344697
  • US10483066
  • US11456138
  • US7697252
  • US8587914
  • US8599522
  • US8944859
  • US9053886
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Self-Test GFCIs
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications