Loading...

15 Amp, SmartlockPro® GFCI Receptacle/Outlet, Hospital Grade

GFNT1-HFE

SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Wallplate Included, Power Indication, USMCA Compliant, 15 Amp, 20 Amp Feed-Through, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Black

Color: Black

UPC Code: 078477727935
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • Electrical Specifications

    Amperage : 15 A & 20 A Feed Through

    Grounding : Self Grounding

    Pole : 2.0

    Short Circuit Current Rating : 10kA

    Voltage : 125 VAC

    Wire : 3.0

  • Environmental Specifications

    Operating Temperature : -35C to +66C

  • Horsepower Rating (AC)

    Horsepower Rating : 1 HP

  • Material Specifications

    Grounding Screw : Plated Steel

    Line Contacts : Brass

    Strap Material : Galvanized Steel

    Terminal Clamp : Brass

    Terminal Screws : Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permenantly marked on device

    Screw Terminal Torque : 14-18 in-lb

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Trip Level : Class A, 5mA plus or minus 1mA

  • Product Features

    Brand : SmartlockPro

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Feature : Power Indication,Wallplate Included

    Function : GFCI

    Grade : Extra Heavy-Duty Hospital Grade

  • Standards & Certifications

    ANSI : C-73

    NEMA : 5-20R

  • Warranty

    Warranty : 2-Year Limited

  • CA2730014
  • CA2865659
  • MX302458
  • MX302458
  • MX302458
  • MX308495
  • MX308495
  • MX308495
  • MX344697
  • US10483066
  • US11456138
  • US7697252
  • US7697252
  • US7697252
  • US8587914
  • US8587914
  • US8587914
  • US8599522
  • US8599522
  • US8599522
  • US8944859
  • US9053886
  • US9053886
  • US9053886
  • US9077091
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications