Loading...

20 Amp, Self Test, Tamper-Resistant GFCI Outlet with Guide Light & LED Indicator Light

GFNL2-I

20 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-test SmartlockPro Slim Guide Light GFCI, Monochromatic, back and side wired, self-grounding clip included, wallplate/faceplate sold separately - Ivory

The Self-test SmartlockPro Slim GFCI/Guide Light is a great way to add an extra element of safety when it’s dark without losing outlet space in kitchens, bathrooms, laundry rooms and hospitality guest suites. Instead of needing to plug in a nightlight and take up an outlet space, the device offers dual LED guide lights that turn ON and OFF automatically based on light levels and uses only 1W of electricity. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The Self-test SmartlockPro Slim GFCI/Guide Light is the smart choice in ground fault circuit interrupter protection.

Color: Ivory

UPC Code: 078477714843
Country of Origin : China
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Operating Temperature : -35C to +66C

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Body Material : Thermoplastic

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Triple-Wipe .031 Thick

    Notes : Wallplate Sold Separately

    Operating Temperature : -35C to +66C

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Material Specifications

    Body Material : Thermoplastic

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Triple-Wipe .031 Thick

    Notes : Wallplate Sold Separately

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Amperage : 20 A

    Body Material : Thermoplastic

    Brand : SmartlockPro

    Color : Ivory

    Face Material : Thermoplastic

    Feature : Self-Test

    Fed Spec WC-596 : Yes

    Grade : Residential/Commercial Specification Grade

    Grounding : Self Grounding

    NEMA : 5-20R

    Notes : Wallplate Sold Separately

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Standards and Certifications : UL/CSA, NEMA WD6

    Strap Material : Galvanized Steel

    Tamper Resistant : Yes

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side 20A Feed-Thru

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Combination with Light

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Amperage : 20 A

    At Rated Voltage : 1 HP

    Brand : SmartlockPro

    Color : Ivory

    Feature : Self-Test

    Fed Spec WC-596 : Yes

    Grade : Residential/Commercial Specification Grade

    Grounding : Self Grounding

    NEMA : 5-20R

    Pole : 2

    Standards and Certifications : UL/CSA, NEMA WD6

    Strap Material : Galvanized Steel

    Tamper Resistant : Yes

    Termination : Back & Side 20A Feed-Thru

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Combination with Light

    Voltage : 125 VAC

    Wallplate : Not Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    CSA-C22.2 No. 144.1-06 : File LR-57811

    Fed Spec WC-596 : Yes

    NOM : Yes

    UL 943 : File E48380

    UL498 : Yes

  • Sensor provides automatic ON/OFF based on ambient lighting
  • Dual lens provides visible light with a variety of plugs or transformers
  • Custom designed lenses with edge-mounted LEDs improve light dispersion
  • Is energy-efficient, uses approx. 1W of electricity - No bulbs to replace
  • Saves space by eliminating the need to use an outlet for a plug-in night light
  • Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
  • On initial power up, tests the GFCI within 3 seconds
  • Auto-monitoring exceeds the UL requirement
  • Auto adapts and shifts to more frequent testing if potential problem is detected
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
  • Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
  • Electronics are designed to minimize any false triggers
  • Reduced depth makes it easier to install in any electrical box, even shallow ones
  • Terminals allow for easy wiring options – back and side wire capable
  • External back wire clamps provide visual indication of proper wire seating
  • Withstands high torque and resists wire pullout
  • Standard brass self-grounding clip
  • Trip threshold meets or exceeds UL requirements for tripping time
  • Improved immunity to high-frequency noise reduces nuisance tripping
  • Advanced electronics design provides superior resistance to electrical surges and over-voltages
  • Compatible with all Decora devices and wallplates; available in select Decora colors
  • UL Fed Spec WC-596 rated

  • CA2621644
  • CA2624409
  • CA2677283
  • CA2730014
  • MX302458
  • MX308495
  • MX344697
  • US10483066
  • US11349293
  • US11456138
  • US7355117
  • US7697252
  • US7820909
  • US7862350
  • US7868719
  • US8242362
  • US8444309
  • US8587914
  • US8599522
  • US8944859
  • US9053886
  • US9276393
  • USD674753

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: The Leviton GFCI Portfolio
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Leviton Guide Lights and Illuminated Switches
Leviton Answer Series: What To Do When Your GFCI Outlet Trips
The Easy to Install GFCI

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications