15 Amp, Self Test, Tamper-Resistant Slim GFCI Outlet with Guide Light & LED Indicator Light
GFNL1-I
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-test SmartlockPro Slim Guide Light GFCI, Monochromatic, back and side wired, self-grounding clip included, wallplate/faceplate sold separately - Ivory
The Self-test SmartlockPro Slim GFCI/Guide Light is a great way to add an extra element of safety when it’s dark without losing outlet space in kitchens, bathrooms, laundry rooms and hospitality guest suites. Instead of needing to plug in a nightlight and take up an outlet space, the device offers dual LED guide lights that turn ON and OFF automatically based on light levels and uses only 1W of electricity. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The Self-test SmartlockPro Slim GFCI/Guide Light is the smart choice in ground fault circuit interrupter protection.
Color: Ivory
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Operating Temperature : -35C to +66C
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Body Material : Thermoplastic
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : Wallplate Sold Separately
Operating Temperature : -35C to +66C
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Thermoplastic
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : Wallplate Sold Separately
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
ANSI : C-73
Amperage : 15 A
Body Material : Thermoplastic
Brand : SmartlockPro
Color : Ivory
Face Material : Thermoplastic
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Self Grounding
NEMA : 5-15R
Notes : Wallplate Sold Separately
Pole : 2
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Standards and Certifications : UL/CSA, NEMA WD6
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side 20A Feed-Thru
Trip Level : Class A, 5mA plus or minus 1mA
Type : Combination with Light
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
ANSI : C-73
Amperage : 15 A
At Rated Voltage : 1 HP
Brand : SmartlockPro
Color : Ivory
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Self Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA, NEMA WD6
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Termination : Back & Side 20A Feed-Thru
Trip Level : Class A, 5mA plus or minus 1mA
Type : Combination with Light
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA-C22.2 No. 144.1-06 : File LR-57811
Fed Spec WC-596 : Yes
NOM : Yes
UL 943 : File E48380
UL498 : Yes
- Sensor provides automatic ON/OFF based on ambient lighting
- Dual lens provides visible light with a variety of plugs or transformers
- Custom designed lenses with edge-mounted LEDs improve light dispersion
- Is energy-efficient, uses approx. 1W of electricity - No bulbs to replace
- Saves space by eliminating the need to use an outlet for a plug-in night light
- Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
- On initial power up, tests the GFCI within 3 seconds
- Auto-monitoring exceeds the UL requirement
- Auto adapts and shifts to more frequent testing if potential problem is detected
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
- Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
- Electronics are designed to minimize any false triggers
- Reduced depth makes it easier to install in any electrical box, even shallow ones
- Terminals allow for easy wiring options – back and side wire capable
- External back wire clamps provide visual indication of proper wire seating
- Withstands high torque and resists wire pullout
- Standard brass self-grounding clip
- Trip threshold meets or exceeds UL requirements for tripping time
- Improved immunity to high-frequency noise reduces nuisance tripping
- Advanced electronics design provides superior resistance to electrical surges and over-voltages
- Compatible with all Decora devices and wallplates; available in select Decora colors
- UL Fed Spec WC-596 rated
- CA2621644
- CA2624409
- CA2677283
- CA2730014
- MX302458
- MX308495
- MX344697
- US10483066
- US11349293
- US11456138
- US11831139
- US7355117
- US7697252
- US7820909
- US7862350
- US7868719
- US8242362
- US8444309
- US8587914
- US8599522
- US8944859
- US9053886
- US9276393
- USD674753
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: The Leviton GFCI Portfolio
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Leviton Guide Lights and Illuminated Switches
Leviton Answer Series: What To Do When Your GFCI Outlet Trips
The Easy to Install GFCI
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors