Loading...

6" Theater Fresnel, Light Fixture, with C Clamp, 20A Male Stage Pin installed

FR1TH-22B

6" Theater Fresnel with "C" Clamp, 20A Male Stage Pin installed

The NSI/Leviton 1K Hanging 6-Inch Theater Fresnel is a high intensity spotlight with a smooth, even flood field. Its superior ventilation system guarantees cool operation with extended bulb and gel life. All operating controls are thermally insulated for cool-handling.
UPC Code: 078477155974
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 100/240 VAC

  • Product Features

    Lamp Type : Incandescent

    Product Category : Fixtures

    Product Line : Theater Fresnel

    Product Type : Fresnel

    Style : Fresnel

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications