Loading...

40 Amp Level 2 Electric Vehicle Charging Station With Wi-Fi, Works with My Leviton App, Plug-In

EV40P

EV Series Smart Home Level 2 Electric Vehicle Charging Station, 40A, 208/240 VAC, 9.6kW Output, J1772 Charge Connector, 25' Cord, Includes Mounting Bracket and Pre-attached 3ft long input cable with NEMA 14-50P Plug, Optional RFID Control, Wi-Fi Compatible (Wi-Fi Function 802.11 b/g/n)

  • SMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors (Note: For outdoor applications, weatherproof receptacle must be installed in a 2-gang outdoor box and must use code compliant weatherproof cover)
  • EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station comes with a NEMA 14-50P Plug and works with Leviton 1450R and 1450W EV Charging Receptacles
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla using Leviton NACS Adapter (Part Number: NACSA)

Learn more about the My Leviton app

Have Questions? Search the knowledge base.

Take advantage of government rebates and incentives.

Country of Origin : China
NEMA 14-50P

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477015582

    Nema : 14-50P

  • Electrical Specifications

    Amperage : 40 A

    Breaker : 50 A

    Charge Connector Cord : #10 AWG SAE J1772

    Number of Phase / Wire : L1, L2 and Ground, Bottom Feed

    Operating Temperature : -30°C to 50°C

    Output Power : 9.6kW

    Voltage : 208/240 VAC

  • Environmental Specifications

    Altitude : Up to 6,500 ft. (2,000 m)

    Charging Cable Operating Temperature : -30°C to +50°C

    Cooling : Natural Cooling

    Operating Humidity : < 95% Relative Humidity, Non-Condensing

  • Material Specifications

    Enclosure Material : Plastic (PC+PBT)

    Enclosure Rating : NEMA Type 3R

    Status Indicator : Power Present, Charging, Fault

  • Mechanical Specifications

    Cable Length : 25 ft. (7.6 m)

  • Product Features

    Application : Home

    Cover Locking Mechanism : Phillips Head Screws, No Padlock Option

    Device Type : Charger

    Feature : My Leviton Enabled

  • Standards and Certifications

    Standards and Certifications : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 1.6 Compliant

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications