Pedestal Body for Dual Mount Charging Station Pedestal, Side/Side with Retractable Cord Management
EPCM1-OF3
Pedestal Body for Dual Mount Charging Station Pedestal, Side/Side with Retractable Cord Management. For use with all of the EV Series Hardwired chargers. MUST BE ORDERED WITH EPCM2-OF3 & EPCM3-OF3. Mounting Hardware Included.
- Allows for two electric vehicle charging stations to be mounted side/side on a freestanding pedestal to save installation cost, space and time
- Retractable cord management helps keeps charging cable off the ground
- Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
- For use all of the EV Series Hardwired chargers; complete pedestal includes EPCM1-OF3, EPCM2-OF3, and EPCM3-OF3
Click here to learn more about our full line of Electric Vehicle Chargers
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477985588
Material Specifications
Pole/Base : Carbon Steel
Product Features
Application : Commercial,Public Use
Device Type : Pedestal
Warranty
Warranty : 1-Year Limited