Emergency Control, Fuse and Fuseholder Accessory Kit, Use with ECD00-D0W
ECD00-FUS
For use with ECD00-D0W. Fuse and fuseholder accessory kit includes two fuses, a UL listed holder, and fuse puller. Required to meet UL1008 requirements for Short Circuit Current Rating (5000A). The fuse is installed on the line side of the dimming control. Under this method, a single ECD00-FUS may feed multiple ECD00-D0Ws, provided that their total load does not exceed 16A, and they share the same normal and emergency breakers. Fuses are 30 Amps
In order to meet UL1008 requirements for short circuit current rating (5000A), an approved fuse must be used on the normal and emergency circuits. Leviton offers the ECD00-FUS assembly with two fuses, a UL listed holder, and a fuse puller, to be used with the ECD00-D0W Emergency Lighting Transfer Switch.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477925690
RoHS Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors