Loading...

Decora Vacancy Motion Sensor Light Switch, Manual-On, 15A, Residential Grade, Single Pole, Multi-Way or Multi-Sensor

DVS15-1LZ

Decora Vacancy Motion Sensor Light Switch. 180° PIR manual-on, automatic-off, single pole, 3-way or multi-location (multi-way) when used with DD0SR switch companions or multi-sensor with two DVS15 sensors, 600W LED/CFL, 1800W Inc/Halogen 1200VA ELV/MLV/FL, 1/2HP Motor, 15A Resistive, wallplate sold separately. Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements – White with ivory and light almond faceplates included

  • CONVENIENT – turns lights off automatically when room is vacant
  • EASY TO INSTALL – slim profile fits in most wallboxes
  • FLEXIBLE – multi-sensor application where two sensors are needed for the coverage area, such as an “L-shaped” room
  • VERSATILE – for higher wattage fixtures and exhaust fans

Color: White, Ivory, Light Almond

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477471289

  • Product Features

    Auto-ON/Auto-OFF : No

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Device Type : Sensor

    Grade : Residential

    LED Color : Green and Red

    Load Rating : 600W LED/CFL, 1800W Incandescent/Halogen, ½ HP, 1200VA ELV, MLV, FL, 15A Resistive

    Mounting Type : Wall Switch

    Neutral : Yes

    Ordering Notes : Includes White, Light Almond and Ivory Color Change Kit

    Pole : 3

    Sensor Technology : Passive Infrared

    Sensor Type : Vacancy

    Standards and Certifications : CSA, FCC, Title 24

    Style Name : Decora

    Switch : Relay

    Time Delay : 1M, 5M, 10M, 20M

    Voltage : 120 VAC

    Wallplate : Not Included

    Warranty : 5-Year Limited

    Wiring : Neutral Required

Features & Benefits

  • Manual ON/Automatic OFF operation
  • Controls LED, CFL, Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage, Florescent or Motor loads
  • Provides 180° Field-of-View, 900 sq. ft. of coverage
  • Shallow design easily fits in the wallbox and can replace single pole switch
  • Leaded terminals for easier installation
  • Requires a neutral wire for installation
  • Single pole, 3-way or multi-location (multi-way) when used with up to four (4) DD0SR-DLZ and/or up to nine (9) DD0SR-01Z switch companions
  • Multi-sensor with two DVS15 sensors
  • Program settings without removing the wallplate or faceplate
  • Low profile design blends in with walls for a discreet appearance
  • Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
  • Adjustable Range (sensitivity) to fit various coverage areas
  • Convenient push-button provides Manual OFF light switching at any time
  • Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements
  • Color change kits are available
  • Five-Year Limited warranty

Patents

  • CA2708330
  • US11815868
  • US8981299
  • MX315382
  • US7924155
  • US11974378
  • US11264189

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to install the DOS15 and DVS15 15 amp Decora Motion sensor switches

How to program the settings on the Leviton Decora Motion Sensor light switch

Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications