Decora Countdown Timer Switch Faceplate - Brown
DTKIT-B
Leviton's Decora Countdown Timer Switch Faceplate is designed for an easy, cost effective way to change the color of Decora Countdown Timer Switches without having to install a new device. It’s as easy as removing the current face and snapping on the new color - Brown
- CONVENIENT – fast and easy color change
- FLEXIBLE – compatible with Decora Countdown Timer Switches
- COST EFFECTIVE – change color without removing the device
- VERSATILE - available in 6 colors: white, ivory, light almond, gray, black and brown
Color: Brown
Product Information
Updated
Product Features
Color : Brown
- Compatible with Decora Countdown Timer Switches model numbers: DT115, DT130, DT160, DT102, DT104, DT112, DT230, DT260, DT202, DT204, DT212
- It's as easy as removing the current timer faceplate and snapping on a new color
- A cost effective way to change the color without having to install a new device
- Countdown Timer faceplates are available in 6 colors: white, ivory, light almond, gray, black and brown
Related Products